Code Number: AP-VMA1420-0

Code Number: AP-VMA1420-0
 
The Variable Air Volume Modular Assembly (VMA)series is a family of configurable digital controllers. Each model in the VMA1400 Series combines a controller, pressure sensor and/or actuator housed in one preassembled unit. Unique features that reduce installation and commissioning time while enhancing Variable Air Volume (VAV) system operation make the VMA the product of choice for VAV systems. The VMA1400 Series is available in four models: Cooling Only (VMA1410) Cooling with Reheat and/or Fan (VMA1420). External Actuator (VMA1430) Metasys´┐Ż Zoning Package (VMA1440). Note: The VMA1440 is used exclusively as part of the Metasys Zoning Package. See the Metasys Zoning Package Product Bulletin (LIT-639050) for details.
 Related Documents
 Product Bulletins:
  Series Flow Fan Powered Terminal (Model TCS) Product Bulletin
 Catalog Pages:
  VMA1400 Series Variable Air Volume Modular Assembly Catalog Page
 Technical Bulletins:
  Variable Air Volume Modular Assembly (VMA) 1400 Series Overview and Engineering Guidelines Technical Bulletin
 Installation Instructions:
  VAV Modular Assembly (VMA) 1410/1420 Installation Instructions
 Commissioning Guides:
  Downloading and Commissioning the Variable Air Volume Modular Assembly (VMA) 1400 Series Controllers Technical Bulletin
 Troubleshooting Guides:
  Troubleshooting Variable Air Volume Modular Assembly (VMA) 1400 Series Controllers Technical Bulletin