Code Number: M9220-GGA-3

Code Number: M9220-GGA-3
 
20 NM SPRING RETURN DIRECT COUPLED DAMPER ACTUATOR, DC 0�10 V OR DC 2�10 V PROPORTIONAL CONTROL, FIELD SELECTABLE, AC/DC 24 V 50/60 HZ, -5 TO 90 DEGREE ROTATION, OPTIONAL M9220-603 ROTATION LIMITER AVAILABLE TO LIMIT THE ACTUATOR STROKE BETWEEN 30 AND 90 DEGREES, 150 SECONDS OPENING TIME, 20 SECONDS SPRING RETURN TIME AT ROOM TEMPERATURE, -40 TO 55C (-40 TO 131F) AMBIENT TEMPERATURE RATING, ONE HANDED LOCKING MANUAL OVERRIDE, STANDARD CLAMP ACCEPTS 1/2 TO 3/4 INCH ROUND (12 to 19 MM) / 3/8 OR 1/2 INCH (10,12 and 14 MM) SQUARE DAMPER SHAFT, OPTIONAL M9220-600 CLAMP ACCEPTS 3/4 TO 1-1/16 INCH (19 to 27 MM) ROUND / 5/8 OR 3/4 INCH (16, 18 and 19 MM) SQUARE DAMPER SHAFT, ONE 48 INCH (1.2 METER) HALOGEN FREE APPLIANCE CABLE WITH CONNECTOR FOR 3/8 INCH FLEXIBLE METAL CONDUIT, NEMA 2 (IP54) ENCLOSURE RATING, FIVE YEAR WARRANTY
 Related Documents
 Product Bulletins:
  M9220-xxx-3 Electric Spring Return Actuators Product Bulletin
 Catalog Pages:
  M9220 Series Electric Spring-Return Actuators Catalog Page
 Installation Instructions:
  M9220-GGx-3 Proportional Electric Spring Return Actuators Installation Instructions